Sanyaade  Adekoya
Published © CC BY

Exploring the 8051 Miccrocontroller (Part-1)

A series on the 8051 microcontroller that can be used in Teachings. Pedagogy resources that could be used for teaching 6-16 year old kids.

BeginnerProtip10 hours65
Exploring the 8051 Miccrocontroller (Part-1)

Things used in this project

Hardware components

Intel 8051, 89C51, 89C52 Family or Derivative
×1
Arduino ISP
Arduino ISP
×1
USB-A to Mini-USB Cable
USB-A to Mini-USB Cable
×1
ISP USBASP
×1
Geared DC Motor, 12 V
Geared DC Motor, 12 V
×1
Dual H-Bridge motor drivers L293D
Texas Instruments Dual H-Bridge motor drivers L293D
×1
Grove - Ultrasonic Ranger
Seeed Grove - Ultrasonic Ranger
×1
Breadboard (generic)
Breadboard (generic)
×1

Software apps and online services

CodeBlock IDE
SDCC
Google Blockly
MCU 8051 IDE
KiCad
KiCad
Wiring project
Fritzing

Hand tools and fabrication machines

Plier, Cutting
Plier, Cutting
Plier, Flat Nose
Plier, Flat Nose
Soldering Station, 110 V
Soldering Station, 110 V
PCB Holder, Soldering Iron
PCB Holder, Soldering Iron
Solder Flux, Soldering
Solder Flux, Soldering
Solder Wire, Lead Free
Solder Wire, Lead Free
Wire Stripper & Cutter, 30-10 AWG Solid & Stranded Wires
Wire Stripper & Cutter, 30-10 AWG Solid & Stranded Wires

Story

Read more

Schematics

Project-1 Schematic

Schematics Diagram created in KiCad

Credits

Sanyaade  Adekoya

Sanyaade Adekoya

11 projects • 27 followers
Developer/Programmer

Comments

Add projectSign up / Login