Shubham Palkar
Published

Smart Switchboard

Control the switchboard via Google Assistant.

BeginnerWork in progress30 minutes943
Smart Switchboard

Things used in this project

Hardware components

Bolt WiFi Module
Bolt IoT Bolt WiFi Module
×1
Jumper wires (generic)
Jumper wires (generic)
×1
Grove - 2-Channel SPDT Relay
Seeed Grove - 2-Channel SPDT Relay
×1
Android device
Android device
×1

Software apps and online services

Bolt Cloud
Bolt IoT Bolt Cloud
IFTTT-Webhooks
IFTTT-Google Assistant

Hand tools and fabrication machines

Wire Cutter / Stripper, 5.25 " Overall Length
Wire Cutter / Stripper, 5.25 " Overall Length

Story

Read more

Code

Untitled file

JavaScript
//cloud.boltiot.com/remote/API_KEY/digitalWrite?pin=0&state=HIGH&deviceName=BOLT#####
//cloud.boltiot.com/remote/API_KEY/digitalWrite?pin=0&state=LOW&deviceName=BOLT####

Credits

Shubham Palkar

Shubham Palkar

1 project • 0 followers

Comments

Add projectSign up / Login