Md. Khairul Alam
Published © GPL3+

Biofloc Monitoring System (Powered By: Wio Terminal)

Biofloc fish project monitoring.

IntermediateWork in progressOver 2 days1,017
Biofloc Monitoring System (Powered By: Wio Terminal)

Things used in this project

Hardware components

Seeed Wio Terminal
×1
Seeed Grove ORP Sensor
×1
Seeed Grove PH Sensor
×1
Seeed Grove EC Sensor
×1
Seeed Grove DHT11 Sensor
×1
Li-Ion Battery 1000mAh
Li-Ion Battery 1000mAh
×1
SparkFun LiPower - Boost Converter
×1

Software apps and online services

Arduino IDE
Arduino IDE
MQTT
MQTT

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)
Solder Wire, Lead Free
Solder Wire, Lead Free
65 Pc. Jumper Wire with Tips Assortment, 22 AWG
65 Pc. Jumper Wire with Tips Assortment, 22 AWG
3D Printer (generic)
3D Printer (generic)
Multitool, Screwdriver
Multitool, Screwdriver

Story

Read more

Custom parts and enclosures

Sensor Base

Developed in Tinkercad

Schematics

Schematic

Code

Arduino Sketch

Arduino
#include "DHT.h"
#include "DFRobot_EC.h"
#include <EEPROM.h>
#include <AtWiFi.h>
#include <PubSubClient.h>
#define VOLTAGE 5.00    //system voltage
#define OFFSET 0        //zero drift voltage
#define PhSensorPin A5            //pH meter Analog output to Arduino Analog Input 5
#define EcSensorPin A7            //pH meter Analog output to Arduino Analog Input 7
#define OrpSensorPin A0            //pH meter Analog output to Arduino Analog Input 0
#define DHTPIN 8     // Digital pin connected to the DHT sensor
#define DHTTYPE DHT11   // DHT 11

#define Offset 41.02740741      //deviation compensate
#define samplingInterval 50

#define ArrayLenth  40    //times of collection

int pHArray[ArrayLenth];   //Store the average value of the sensor feedback
int pHArrayIndex = 0;

int orpArray[ArrayLenth];
int orpArrayIndex=0;

float voltage, ecValue, pHValue, orpValue, temperature, humidity;
DFRobot_EC ec;
DHT dht(DHTPIN, DHTTYPE);

#include"TFT_eSPI.h"
//#include"Free_Fonts.h" //include the header file
TFT_eSPI tft;

#define TFT_BLACK       0x0000      /*   0,   0,   0 */
#define TFT_NAVY        0x000F      /*   0,   0, 128 */
#define TFT_DARKGREEN   0x03E0      /*   0, 128,   0 */
#define TFT_DARKCYAN    0x03EF      /*   0, 128, 128 */
#define TFT_MAROON      0x7800      /* 128,   0,   0 */
#define TFT_PURPLE      0x780F      /* 128,   0, 128 */
#define TFT_OLIVE       0x7BE0      /* 128, 128,   0 */
#define TFT_LIGHTGREY   0xC618      /* 192, 192, 192 */
#define TFT_DARKGREY    0x7BEF      /* 128, 128, 128 */
#define TFT_BLUE        0x001F      /*   0,   0, 255 */
#define TFT_GREEN       0x07E0      /*   0, 255,   0 */
#define TFT_CYAN        0x07FF      /*   0, 255, 255 */
#define TFT_RED         0xF800      /* 255,   0,   0 */
#define TFT_MAGENTA     0xF81F      /* 255,   0, 255 */
#define TFT_YELLOW      0xFFE0      /* 255, 255,   0 */
#define TFT_WHITE       0xFFFF      /* 255, 255, 255 */
#define TFT_ORANGE      0xFDA0      /* 255, 180,   0 */
#define TFT_GREENYELLOW 0xB7E0      /* 180, 255,   0 */
#define TFT_GREY        0x5AEB

#define RED2RED 0
#define GREEN2GREEN 1
#define BLUE2BLUE 2
#define BLUE2RED 3
#define GREEN2RED 4
#define RED2GREEN 5

uint32_t runTime = -99999;       // time for next update
float reading = 0; // Value to be displayed
int d = 0; // Variable used for the sinewave test waveform

float     ltx     = 0;          // Saved x coord of bottom of needle
float     ltx1     = 0;          // Saved x coord of bottom of needle
uint16_t  osx     = 120, osy = 120;   // Saved x & y coords
uint16_t  osx1     = 120, osy1 = 240;   // Saved x & y coords
uint32_t  updateTime  = 0;            // time for next update

int old_analog  = -999;           // Value last displayed
int old_digital = -999;           // Value last displayed

int value[6]   = {0, 0, 0, 0, 0, 0};
int old_value[6] = { -1, -1, -1, -1, -1, -1};
//int d = 0;

int screen_select_flag = 1;

// Update these with values suitable for your network.
const char* ssid = "***"; // WiFi Name
const char* password = "***";  // WiFi Password
const char* mqtt_server = "broker.mqtt-dashboard.com";  // MQTT Broker URL

WiFiClient wioClient;
PubSubClient client(wioClient);

void setup_wifi() {

  delay(10);
  tft.setTextSize(2);
  tft.setCursor((320 - tft.textWidth("Connecting to Wi-Fi..")) / 2, 120);
  tft.print("Connecting to Wi-Fi..");

  Serial.println();
  Serial.print("Connecting to ");
  Serial.println(ssid);
  WiFi.begin(ssid, password); // Connecting WiFi

  while (WiFi.status() != WL_CONNECTED) {
    delay(500);
    Serial.print(".");
  }

  Serial.println("");
  Serial.println("WiFi connected");

  tft.fillScreen(TFT_BLACK);
  tft.setCursor((320 - tft.textWidth("Connected!")) / 2, 120);
  tft.print("Connected!");

  Serial.println("IP address: ");
  Serial.println(WiFi.localIP()); // Display Local IP Address
}

void callback(char* topic, byte* payload, unsigned int length) {
  //tft.fillScreen(TFT_BLACK);
  Serial.print("Message arrived [");
  Serial.print(topic);
  Serial.print("] ");
  char buff_p[length];
  for (int i = 0; i < length; i++) {
    Serial.print((char)payload[i]);
    buff_p[i] = (char)payload[i];
  }
  Serial.println();

}

void reconnect() {
  // Loop until we're reconnected
  while (!client.connected()) {
    Serial.print("Attempting MQTT connection...");
    // Create a random client ID
    String clientId = "WioTerminal-";
    clientId += String(random(0xffff), HEX);
    // Attempt to connect
    if (client.connect(clientId.c_str())) {
      Serial.println("connected");
      // Once connected, publish an announcement...
      client.publish("WTout", "hello world");
      // ... and resubscribe
      client.subscribe("WTin");
    } else {
      Serial.print("failed, rc=");
      Serial.print(client.state());
      Serial.println(" try again in 5 seconds");
      // Wait 5 seconds before retrying
      delay(5000);
    }
  }
}

void setup() {
  dht.begin();
  ec.begin();
  tft.begin();
  tft.setRotation(3);
  tft.fillScreen(TFT_BLACK); //Black background
  pinMode(WIO_KEY_A, INPUT_PULLUP);
  pinMode(WIO_KEY_B, INPUT_PULLUP);

  setup_wifi();
  client.setServer(mqtt_server, 1883); // Connect the MQTT Server
  client.setCallback(callback);
  
  randomSeed(analogRead(A3));
  updateTime = millis(); // Next update time
}


void loop() {

  static unsigned long samplingTime = millis();
  static unsigned long printTime = millis();
  static float  voltage;

  if (millis() - samplingTime > samplingInterval)
   {
    calculate_orp_value();
    calculate_ph_value();
    calculate_ec_value();
    read_dht_sensor();
    samplingTime = millis(); 
   }
  
  display_information();
  
  if (!client.connected()) {
    reconnect();
  }
  client.loop();

  long now = millis();
  if (now - lastMsg > 50000) {
    lastMsg = now;
    
    Serial.print("Publish message: ");
    client.publish("biofloc/temp", String(temperature).c_str());
    client.publish("biofloc/humid", String(humidity).c_str());
    client.publish("biofloc/orp", String(orpValue).c_str());
    client.publish("biofloc/ec", String(ecValue).c_str());
    client.publish("biofloc/ph", String(pHValue).c_str());
  }
}


void top_analog_meter(){
  
  // Meter outline
  tft.fillRect(0, 0, 220, 120, TFT_CYAN);
  tft.fillRect(5, 3, 211, 113, TFT_WHITE);
  
  tft.setTextColor(TFT_BLACK);  // Text colour

  // Draw ticks every 5 degrees from -50 to +50 degrees (100 deg. FSD swing)
  for (int i = -50; i < 51; i += 5) {
    // Long scale tick length
    int tl = 15;

    // Coodinates of tick to draw
    float sx = cos((i - 98) * 0.0174532925); //98 is the left starting of the scale
    float sy = sin((i - 98) * 0.0174532925);
    uint16_t x0 = sx * (100 + tl) + 120; // drawing color
    uint16_t y0 = sy * (100 + tl) + 140; //
    uint16_t x1 = sx * 100 + 120; //
    uint16_t y1 = sy * 100 + 140; //

    // Coordinates of next tick for zone fill
    float sx2 = cos((i + 5 - 98) * 0.0174532925);
    float sy2 = sin((i + 5 - 98) * 0.0174532925);
    int x2 = sx2 * (100 + tl) + 120;
    int y2 = sy2 * (100 + tl) + 140;
    int x3 = sx2 * 100 + 120;
    int y3 = sy2 * 100 + 140;

    // Yellow zone limits
    if (i >= -50 && i < 0) {
      tft.fillTriangle(x0, y0, x1, y1, x2, y2, TFT_YELLOW);
      tft.fillTriangle(x1, y1, x2, y2, x3, y3, TFT_YELLOW);
    }

    // Green zone limits
    if (i >= 0 && i < 25) {
      tft.fillTriangle(x0, y0, x1, y1, x2, y2, TFT_GREEN);
      tft.fillTriangle(x1, y1, x2, y2, x3, y3, TFT_GREEN);
    }

    // Orange zone limits
    if (i >= 25 && i < 50) {
      tft.fillTriangle(x0, y0, x1, y1, x2, y2, TFT_ORANGE);
      tft.fillTriangle(x1, y1, x2, y2, x3, y3, TFT_ORANGE);
    }

    // Short scale tick length
    if (i % 25 != 0) tl = 8;

    // Recalculate coords incase tick lenght changed
    x0 = sx * (100 + tl) + 120; //value of 100 is y pos of scale
    y0 = sy * (100 + tl) + 140;
    x1 = sx * 100 + 120;
    y1 = sy * 100 + 140;

    // Draw tick
    tft.drawLine(x0, y0, x1, y1, TFT_BLACK);

    // Check if labels should be drawn, with position tweaks
    if (i % 25 == 0) {
      // Calculate label positions
      x0 = sx * (100 + tl + 10) + 120;
      y0 = sy * (100 + tl + 10) + 140;
      switch (i / 25) {
        case -2: tft.drawCentreString( "0", x0, y0 - 12, 2); break;
        case -1: tft.drawCentreString("5", x0, y0 -  9, 2); break;
        case  0: tft.drawCentreString("10", x0, y0 -  6, 2); break;
        case  1: tft.drawCentreString("15", x0, y0 -  9, 2); break;
        case  2: tft.drawCentreString("20",x0, y0 - 12, 2); break;
      }
    }

    // Now draw the arc of the scale
    sx = cos((i + 5 - 98) * 0.0174532925);
    sy = sin((i + 5 - 98) * 0.0174532925);
    x0 = sx * 100 + 120;//120
    y0 = sy * 100 + 140;//140
    // Draw scale arc, don't draw the last part the arc below the scale
    //if (i < 50) tft.drawLine(x0, y0, x1, y1, TFT_BLACK);
     if (i < 50) tft.drawLine(x0, y0, x1, y1, TFT_BLACK);
  }

  tft.drawString("pH", 5 + 220 - 40, 100 - 20, 2);               // Units at bottom right
  tft.drawCentreString("pH", 110, 70, 4);                    // Comment out to avoid font 4
  tft.drawRect(5, 3, 211, 113, TFT_BLACK);                    // Draw bezel line
}

void bottom_analog_meter(){
  
  // Meter outline
  tft.fillRect(0, 120, 220, 240, TFT_CYAN); //x, y, x, y
  tft.fillRect(5, 123, 211, 114, TFT_WHITE);
  
  tft.setTextColor(TFT_BLACK);  // Text colour
 
  // Draw ticks every 5 degrees from -50 to +50 degrees (100 deg. FSD swing)
  for (int i = -50; i < 51; i += 5) {
    // Long scale tick length
    int tl = 15;

    // Coodinates of tick to draw
    float sx = cos((i - 98) * 0.0174532925); //98 is the left starting of the scale
    float sy = sin((i - 98) * 0.0174532925);
    uint16_t x0 = sx * (100 + tl) + 120; // drawing color
    uint16_t y0 = sy * (100 + tl) + 260; //
    uint16_t x1 = sx * 100 + 120; //
    uint16_t y1 = sy * 100 + 260; //

    // Coordinates of next tick for zone fill
    float sx2 = cos((i + 5 - 98) * 0.0174532925);
    float sy2 = sin((i + 5 - 98) * 0.0174532925);
    int x2 = sx2 * (100 + tl) + 120;
    int y2 = sy2 * (100 + tl) + 260;
    int x3 = sx2 * 100 + 120;
    int y3 = sy2 * 100 + 260;

    // Yellow zone limits
    if (i >= -50 && i < 0) {
      tft.fillTriangle(x0, y0, x1, y1, x2, y2, TFT_YELLOW);
      tft.fillTriangle(x1, y1, x2, y2, x3, y3, TFT_YELLOW);
    }

    // Green zone limits
    if (i >= 0 && i < 25) {
      tft.fillTriangle(x0, y0, x1, y1, x2, y2, TFT_GREEN);
      tft.fillTriangle(x1, y1, x2, y2, x3, y3, TFT_GREEN);
    }

    // Orange zone limits
    if (i >= 25 && i < 50) {
      tft.fillTriangle(x0, y0, x1, y1, x2, y2, TFT_ORANGE);
      tft.fillTriangle(x1, y1, x2, y2, x3, y3, TFT_ORANGE);
    }
 
    // Short scale tick length
    if (i % 25 != 0) tl = 8;

    // Recalculate coords incase tick lenght changed
    x0 = sx * (100 + tl) + 120; //value of 100 is y pos of scale
    y0 = sy * (100 + tl) + 260;
    x1 = sx * 100 + 120;
    y1 = sy * 100 + 260;

    // Draw tick
    tft.drawLine(x0, y0, x1, y1, TFT_BLACK);

    // Check if labels should be drawn, with position tweaks
    if (i % 25 == 0) {
      // Calculate label positions
      x0 = sx * (100 + tl + 10) + 120;
      y0 = sy * (100 + tl + 10) + 260;
      switch (i / 25) {
        case -2: tft.drawCentreString( "0", x0, y0 - 12, 2); break;
        case -1: tft.drawCentreString("50", x0, y0 -  9, 2); break;
        case  0: tft.drawCentreString("100", x0, y0 -  6, 2); break;
        case  1: tft.drawCentreString("150", x0, y0 -  9, 2); break;
        case  2: tft.drawCentreString("200",x0, y0 - 12, 2); break;
      }
    }

    // Now draw the arc of the scale
    sx = cos((i + 5 - 98) * 0.0174532925);
    sy = sin((i + 5 - 98) * 0.0174532925);
    x0 = sx * 100 + 120;//120
    y0 = sy * 100 + 260;//140
    // Draw scale arc, don't draw the last part the arc below the scale
    //if (i < 50) tft.drawLine(x0, y0, x1, y1, TFT_BLACK);
     if (i < 50) tft.drawLine(x0, y0, x1, y1, TFT_BLACK);
  }

  tft.drawString("ORP", 5 + 220 - 40, 220 - 20, 2);               // Units at bottom right
  tft.drawCentreString("ORP", 110, 200, 4);                    // Comment out to avoid font 4
  tft.drawRect(5, 123, 211, 113, TFT_BLACK);                    // Draw bezel line
}


void plot_top_needle(int value, byte ms_delay){
  //uint16_t  osx     = 120, osy = 120;
  tft.setTextColor(TFT_BLACK, TFT_WHITE);
  char buf[8]; dtostrf(value, 4, 0, buf);
  tft.drawRightString(buf, 40, 119 - 20, 2);

  if (value < -10) value = -10; // Limit value to emulate needle end stops
  if (value > 110) value = 110;

  // Move the needle util new value reached
  while (!(value == old_analog)) {
    if  (old_analog < value) old_analog++;
    else old_analog--;

    if (ms_delay == 0) old_analog = value; // Update immediately id delay is 0

    float sdeg = map(old_analog, -10, 110, -150, -30); // Map value to angle
    // Calcualte tip of needle coords
    float sx = cos(sdeg * 0.0174532925);
    float sy = sin(sdeg * 0.0174532925);

    // Calculate x delta of needle start (does not start at pivot point)
    float tx = tan((sdeg + 98) * 0.0174532925);

    // Erase old needle image
    tft.drawLine(120 + 20 * ltx - 1, 140 - 20, osx - 1, osy, TFT_WHITE);
    tft.drawLine(120 + 20 * ltx,   140 - 20, osx,   osy, TFT_WHITE);
    tft.drawLine(120 + 20 * ltx + 1, 140 - 20, osx + 1, osy, TFT_WHITE);

    // Re-plot text under needle
    tft.setTextColor(TFT_BLACK);
    tft.drawCentreString("pH", 110, 70, 4); // // Comment out to avoid font 4

    // Store new needle end coords for next erase
    ltx = tx;
    osx = sx * 98 + 120;
    osy = sy * 98 + 140;

    // Draw the needle in the new postion, magenta makes needle a bit bolder
    // draws 3 lines to thicken needle
    tft.drawLine(120 + 20 * ltx - 1, 140 - 20, osx - 1, osy, TFT_RED);
    tft.drawLine(120 + 20 * ltx,   140 - 20, osx,   osy, TFT_MAGENTA);
    tft.drawLine(120 + 20 * ltx + 1, 140 - 20, osx + 1, osy, TFT_RED);

    // Slow needle down slightly as it approaches new postion
    if (abs(old_analog - value) < 10) ms_delay += ms_delay / 5;

    // Wait before next update
    delay(ms_delay);
  }
}

void plot_bottom_needle(int value, byte ms_delay){
  //uint16_t  osx     = 120, osy = 240;
  tft.setTextColor(TFT_BLACK, TFT_WHITE);
  char buf[8]; dtostrf(value*2.4, 4, 0, buf);
  tft.drawRightString(buf, 40, 235 - 20, 2);

  if (value < -10) value = -10; // Limit value to emulate needle end stops
  if (value > 110) value = 110;

  // Move the needle util new value reached
  while (!(value == old_analog)) {
    if  (old_analog < value) old_analog++;
    else old_analog--;

    if (ms_delay == 0) old_analog = value; // Update immediately id delay is 0

    float sdeg = map(old_analog, -10, 110, -150, -30); // Map value to angle
    // Calcualte tip of needle coords
    float sx = cos(sdeg * 0.0174532925);
    float sy = sin(sdeg * 0.0174532925);

    // Calculate x delta of needle start (does not start at pivot point)
    float tx = tan((sdeg + 90) * 0.0174532925);

    // Erase old needle image
    tft.drawLine(120 + 20 * ltx1 - 1, 260 - 20, osx1 - 1, osy1, TFT_WHITE);
    tft.drawLine(120 + 20 * ltx1,   260 - 20, osx1,   osy1, TFT_WHITE);
    tft.drawLine(120 + 20 * ltx1 + 1, 260 - 20, osx1 + 1, osy1, TFT_WHITE);

    // Re-plot text under needle
    tft.setTextColor(TFT_BLACK);
    tft.drawCentreString("ORP", 110, 200, 4); // // Comment out to avoid font 4

    // Store new needle end coords for next erase
    ltx1 = tx;
    osx1 = sx * 98 + 120;
    osy1 = sy * 98 + 260;

    // Draw the needle in the new postion, magenta makes needle a bit bolder
    // draws 3 lines to thicken needle
    tft.drawLine(120 + 20 * ltx1 - 1, 260 - 20, osx1 - 1, osy1, TFT_RED);
    tft.drawLine(120 + 20 * ltx1,   260 - 20, osx1,   osy1, TFT_MAGENTA);
    tft.drawLine(120 + 20 * ltx1 + 1, 260 - 20, osx1 + 1, osy1, TFT_RED);

    // Slow needle down slightly as it approaches new postion
    if (abs(old_analog - value) < 10) ms_delay += ms_delay / 5;

    // Wait before next update
    delay(ms_delay);
  }
}

//==============================================================================
//    Draw a linear meter on the screen
//------------------------------------------------------------------------------
void plotLinear(char *label, int x, int y){
  
  int w = 36;
  tft.fillRect(x-3, y-3, 42, 244, TFT_CYAN);
  tft.drawRect(x,   y,    w,   233,      TFT_GREY);
  tft.fillRect(x+2, y + 19, w-3, 251 - 38, TFT_WHITE);
  tft.setTextColor(TFT_CYAN, TFT_BLACK);
  tft.drawCentreString(label, x + w / 2, y + 2, 2);

  for (int i = 0; i < 200; i += 10){ tft.drawFastHLine(x + 20, y + 27 + i, 6, TFT_BLACK);}
  for (int i = 0; i < 200; i += 50){ tft.drawFastHLine(x + 20, y + 27 + i, 9, TFT_BLACK);}
  
  //tft.fillTriangle(x+3, y + 127, x+3+16, y+127, x + 3, y + 127 - 5, TFT_RED);
  //tft.fillTriangle(x+3, y + 127, x+3+16, y+127, x + 3, y + 127 + 5, TFT_RED);
  
  tft.drawCentreString("---", x + w / 2, y + 230 - 18, 2);
}

//==============================================================================
//    Adjust 2 linear meter pointer positions
//------------------------------------------------------------------------------
void plotPointer(void){
  
  int dy = 220;
  byte pw = 16;

  tft.setTextColor(TFT_GREEN, TFT_BLACK);

  // Move the 6 pointers one pixel towards new value
  for (int i = 0; i < 2; i++){
    char buf[8]; dtostrf(value[i], 4, 0, buf);
    tft.drawRightString(buf, i * 44 + 259, 215, 2);

    int dx = 230 + 43 * i;
    if (value[i] < 0)   value[i] = 0;                       // Limit value to emulate needle end stops
    if (value[i] > 200) value[i] = 200;

    while (!(value[i] == old_value[i])) {
      dy = 200 - old_value[i];
      if (old_value[i] > value[i]){
        tft.drawLine(dx, dy - 5, dx + pw, dy,     TFT_WHITE);     old_value[i]--;
        tft.drawLine(dx, dy + 6, dx + pw, dy + 1, TFT_RED);
      }else{
        tft.drawLine(dx, dy + 5, dx + pw, dy,     TFT_WHITE);    old_value[i]++;
        tft.drawLine(dx, dy - 6, dx + pw, dy - 1, TFT_RED);
      }
    }
  }
}

// #########################################################################
//  Draw the meter on the screen, returns x coord of righthand side
// #########################################################################
int ringMeter(int value, int vmin, int vmax, int x, int y, int r, char *units, byte scheme)
{
  // Minimum value of r is about 52 before value text intrudes on ring
  // drawing the text first is an option
  
  x += r; y += r;   // Calculate coords of centre of ring

  int w = r / 4;    // Width of outer ring is 1/4 of radius
  
  int angle = 150;  // Half the sweep angle of meter (300 degrees)

  int text_colour = 0; // To hold the text colour

  int v = map(value, vmin, vmax, -angle, angle); // Map the value to an angle v

  byte seg = 5; // Segments are 5 degrees wide = 60 segments for 300 degrees
  byte inc = 5; // Draw segments every 5 degrees, increase to 10 for segmented ring

  // Draw colour blocks every inc degrees
  for (int i = -angle; i < angle; i += inc) {

    // Choose colour from scheme
    int colour = 0;
    switch (scheme) {
      case 0: colour = TFT_RED; break; // Fixed colour
      case 1: colour = TFT_GREEN; break; // Fixed colour
      case 2: colour = TFT_BLUE; break; // Fixed colour
      case 3: colour = rainbow(map(i, -angle, angle, 0, 127)); break; // Full spectrum blue to red
      case 4: colour = rainbow(map(i, -angle, angle, 63, 127)); break; // Green to red (high temperature etc)
      case 5: colour = rainbow(map(i, -angle, angle, 127, 63)); break; // Red to green (low battery etc)
      default: colour = TFT_BLUE; break; // Fixed colour
    }

    // Calculate pair of coordinates for segment start
    float sx = cos((i - 90) * 0.0174532925);
    float sy = sin((i - 90) * 0.0174532925);
    uint16_t x0 = sx * (r - w) + x;
    uint16_t y0 = sy * (r - w) + y;
    uint16_t x1 = sx * r + x;
    uint16_t y1 = sy * r + y;

    // Calculate pair of coordinates for segment end
    float sx2 = cos((i + seg - 90) * 0.0174532925);
    float sy2 = sin((i + seg - 90) * 0.0174532925);
    int x2 = sx2 * (r - w) + x;
    int y2 = sy2 * (r - w) + y;
    int x3 = sx2 * r + x;
    int y3 = sy2 * r + y;

    if (i < v) { // Fill in coloured segments with 2 triangles
      tft.fillTriangle(x0, y0, x1, y1, x2, y2, colour);
      tft.fillTriangle(x1, y1, x2, y2, x3, y3, colour);
      text_colour = colour; // Save the last colour drawn
    }
    else // Fill in blank segments
    {
      tft.fillTriangle(x0, y0, x1, y1, x2, y2, TFT_GREY);
      tft.fillTriangle(x1, y1, x2, y2, x3, y3, TFT_GREY);
    }
  }

  // Convert value to a string
  char buf[10];
  byte len = 4; if (value > 999) len = 5;
  dtostrf(value, len, 0, buf);

  // Set the text colour to default
  tft.setTextColor(TFT_WHITE, TFT_BLACK);
  // Uncomment next line to set the text colour to the last segment value!
  // tft.setTextColor(text_colour, ILI9341_BLACK);
  
  // Print value, if the meter is large then use big font 6, othewise use 4
  if (r > 84) tft.drawCentreString(buf, x - 5, y - 20, 6); // Value in middle
  else tft.drawCentreString(buf, x - 5, y - 20, 4); // Value in middle

  // Print units, if the meter is large then use big font 4, othewise use 2
  tft.setTextColor(TFT_WHITE, TFT_BLACK);
  if (r > 84) tft.drawCentreString(units, x, y + 30, 4); // Units display
  else tft.drawCentreString(units, x, y + 5, 2); // Units display

  // Calculate and return right hand side x coordinate
  return x + r;
}

// #########################################################################
// Return a 16 bit rainbow colour
// #########################################################################
unsigned int rainbow(byte value)
{
  // Value is expected to be in range 0-127
  // The value is converted to a spectrum colour from 0 = blue through to 127 = red

  byte red = 0; // Red is the top 5 bits of a 16 bit colour value
  byte green = 0;// Green is the middle 6 bits
  byte blue = 0; // Blue is the bottom 5 bits

  byte quadrant = value / 32;

  if (quadrant == 0) {
    blue = 31;
    green = 2 * (value % 32);
    red = 0;
  }
  if (quadrant == 1) {
    blue = 31 - (value % 32);
    green = 63;
    red = 0;
  }
  if (quadrant == 2) {
    blue = 0;
    green = 63;
    red = value % 32;
  }
  if (quadrant == 3) {
    blue = 0;
    green = 63 - 2 * (value % 32);
    red = 31;
  }
  return (red << 11) + (green << 5) + blue;
}

// #########################################################################
// Return a value in range -1 to +1 for a given phase angle in degrees
// #########################################################################
float sineWave(int phase) {
  return sin(phase * 0.0174532925);
}



void ring_meter_screen(){
  
  if (millis() - runTime >= 2000L) { // Execute every 2s
    runTime = millis();

    // Test with a slowly changing value from a Sine function
    d += 5; if (d >= 360) d = 0;

    // Set the the position, gap between meters, and inner radius of the meters
    int xpos = 0, ypos = 5, gap = 4, radius = 52;

    // Draw meter and get back x position of next meter

    // Test with Sine wave function, normally reading will be from a sensor
    //reading = 250 + 250 * sineWave(d+0);
    reading = temperature;
    xpos = gap + ringMeter(reading, 0, 60, xpos, ypos, radius, "degC", GREEN2RED); // Draw analogue meter

    //reading = 20 + 30 * sineWave(d+60);
    reading = humidity;
    xpos = gap + ringMeter(reading, 0, 100, xpos, ypos, radius, "%RH", BLUE2RED); // Draw analogue meter

    //reading = 50 + 50 * sineWave(d + 120);
    reading = orpValue;
    ringMeter(reading, 0, 800, xpos, ypos, radius, "mV", BLUE2BLUE); // Draw analogue meter


    // Draw two more larger meters
    xpos = 20, ypos = 115, gap = 24, radius = 64;

    //reading = 1000 + 150 * sineWave(d + 90);
    reading = pHvalue;
    xpos = gap + ringMeter(reading, 0, 15, xpos, ypos, radius, "pH", BLUE2RED); // Draw analogue meter

    //reading = 15 + 15 * sineWave(d + 150);
    reading = ecValue;
    xpos = gap + ringMeter(reading, 0, 50, xpos, ypos, radius, "mS/cm", GREEN2GREEN); // Draw analogue meter

    // Draw a large meter
    xpos = 40, ypos = 5, gap = 15, radius = 120;
    reading = 175;
    // Comment out above meters, then uncomment the next line to show large meter
    //ringMeter(reading,0,200, xpos,ypos,radius," Watts",GREEN2RED); // Draw analogue meter
  }
}


void analog_meter_screen(){
   if (updateTime <= millis()) {
    updateTime = millis() + 35;
 
    d += 4; if (d >= 360) d = 0;

    value[0] = ecValue;
    value[1] = pHValue;
    value[2] = orpValue;
    float value1 = temperature;
    float value2 = humidity;
    //unsigned long t = millis(); 
    plotPointer(); // It takes aout 3.5ms to plot each gauge for a 1 pixel move, 21ms for 6 gauges
     
    plot_top_needle(value1, 0); // It takes between 2 and 12ms to replot the needle with zero delay
    plot_bottom_needle(value2, 0); // It takes between 2 and 12ms to replot the needle with zero delay
    //Serial.println(millis()-t); // Print time taken for meter update
    }
  
  }



  double avergearray(int* arr, int number) {
  int i;
  int max, min;
  double avg;
  long amount = 0;
  if (number <= 0) {
    uart.println("Error number for the array to avraging!/n");
    return 0;
  }
  if (number < 5) { //less than 5, calculated directly statistics
    for (i = 0; i < number; i++) {
      amount += arr[i];
    }
    avg = amount / number;
    return avg;
  } else {
    if (arr[0] < arr[1]) {
      min = arr[0]; max = arr[1];
    }
    else {
      min = arr[1]; max = arr[0];
    }
    for (i = 2; i < number; i++) {
      if (arr[i] < min) {
        amount += min;      //arr<min
        min = arr[i];
      } else {
        if (arr[i] > max) {
          amount += max;  //arr>max
          max = arr[i];
        } else {
          amount += arr[i]; //min<=arr<=max
        }
      }//if
    }//for
    avg = (double)amount / (number - 2);
  }//if
  return avg;
}

 
void calculate_orp_value(){
    orpArray[orpArrayIndex++] = analogRead(OrpSensorPin);    //read an analog value every 20ms
    if (orpArrayIndex == ArrayLenth) {
      orpArrayIndex = 0;
    }   
    orpValue=((30*(double)VOLTAGE*1000)-(75*avergearray(orpArray, ArrayLenth)*VOLTAGE*1000/1024))/75-OFFSET;   //convert the analog value to orp according the circuit
  }

void calculate_ph_value(){
    pHArray[pHArrayIndex++] = analogRead(PhSensorPin);
    if (pHArrayIndex == ArrayLenth){
      pHArrayIndex = 0;
    }
    voltage = avergearray(pHArray, ArrayLenth) * 5.0 / 1024;
    pHValue = -19.18518519 * voltage + Offset;
  }

void calculate_ec_value(){
    voltage = analogRead(EcSensorPin)/1024.0*5000;   // read the voltage
    //temperature = readTemperature();          // read your temperature sensor to execute temperature compensation
    ecValue =  ec.readEC(voltage,temperature);  // convert voltage to EC with temperature compensation
    ec.calibration(voltage,temperature); 
    //Serial.println("ms/cm");
  }


void read_dht_sensor(){
  // Reading temperature or humidity takes about 250 milliseconds!
  // Sensor readings may also be up to 2 seconds 'old' (its a very slow sensor)
  float h = dht.readHumidity();
  humidity = h;
  // Read temperature as Celsius (the default)
  float t = dht.readTemperature();
  temperature = t;
  // Read temperature as Fahrenheit (isFahrenheit = true)
  float f = dht.readTemperature(true);

  // Check if any reads failed and exit early (to try again).
  if (isnan(h) || isnan(t) || isnan(f)) {
    Serial.println(F("Failed to read from DHT sensor!"));
    return;
  }
 }

void display_information(){
  if (digitalRead(WIO_KEY_A) == LOW) {
    Serial.println("A Key pressed");
    tft.fillScreen(TFT_BLACK);
    screen_select_flag = 0;
    top_analog_meter();
    bottom_analog_meter();
    plotLinear("T", 227, 3);
    plotLinear("RH", 1 * 271, 3);
   }
   else if (digitalRead(WIO_KEY_B) == LOW) {
    Serial.println("B Key pressed");
    screen_select_flag = 1;
    tft.fillScreen(TFT_BLACK);
   }

   if(screen_select_flag){
    ring_meter_screen();
    }
   else {
    analog_meter_screen();
    }
  }

Credits

Md. Khairul Alam

Md. Khairul Alam

45 projects • 417 followers
Engineer, developer, maker & hacker. Currently working as a faculty at the University of Asia Pacific, Dhaka, Bangladesh.

Comments

Add projectSign up / Login