Siham khoussiKHALID HALBALiana PDr. Charif MahmoudiJoshua Odumosu
Published © Apache-2.0

Music to the Light

Wake up to sunrise with gentle music. Light and temperature sensors trigger preset music selections, that play through the phone.

IntermediateWork in progress829
Music to the Light

Things used in this project

Hardware components

Intel Edison
Intel Edison
×1
Grove starter kit plus for Intel Edison
Seeed Grove starter kit plus for Intel Edison
×1
Micro SD Card
×1
Android device
Android device
×1
Seeed Grove Temperature Sensor
×1
Seeed Grove Light Sensor
×1
Seeed Grove Plate
×1

Story

Read more

Code

Music to the Light Code

C/C++
/*jslint node:true, vars:true, bitwise:true, unparam:true */
/*jshint unused:true */
/*global */
/*
A simple node.js application intended to read data from Analog pins on the
Intel based development boards
such as the Intel(R) Galileo and Edison with Arduino breakout board, and
display it in a browser running on the client.

This demonstrates use of http.createServer, and fs.

MRAA - Low Level Skeleton Library for Communication on GNU/Linux platforms
Library in C/C++ to interface with Galileo & other Intel platforms, in a
structured and sane API with port nanmes/numbering that match boards &
with bindings to javascript & python.

Steps for installing MRAA & UPM Library on Intel IoT Platform with
IoTDevKit Linux* image
Using a ssh client:
1. echo "src maa-upm http://iotdk.intel.com/repos/1.1/intelgalactic" >
/etc/opkg/intel-iotdk.conf
2. opkg update
3. opkg upgrade

Article: https://software.intel.com/en-us/xdk-sample-creating-a-web-server
*/

// Set this to the ip address of your board (not 127.0.0.1)
var ipAddress = '192.168.43.121';

var mraa = require('mraa'); //require mraa
console.log('MRAA Version: ' + mraa.getVersion()); //write the mraa
version to the console

// Start by loading in some data
var fs = require('fs');

var lightSensorPage = fs.readFileSync('/node_app_slot/lightsensor.html');

// Insert the ip address in the code in the page

lightSensorPage = String(lightSensorPage).replace(/<<ipAddress>>/,
ipAddress);

var analogPin0 = new mraa.Aio(0);
var analogPin1 = new mraa.Aio(1);

/**
 * Given a value, convert it to Lux
 *
 * This uses the table given in the documentation for the
 * Grove Starter Kit Plus. We have not sought to verify these
 * values with our device. That would be worth doing if you
 * intend to rely on these values. In that case, it could also
 * be worthwhile to improve the interpolation formula
 * @param {Number} - the raw reading from the device
 */
function getLux(analogValue) {
  // Values taken from Grove Starter Kit for Arduino table
  var lux;
  var calib = [{reading:0, lux:0},
               {reading:100, lux:0.2},  // guess - not from published table
               {reading:200, lux:1},
               {reading:300, lux:3},
               {reading:400, lux:6},
               {reading:500, lux:10},
               {reading:600, lux:15},
               {reading:700, lux:35},
               {reading:800, lux:80},
               {reading:900, lux:100}];
  var i = 0;
  while (i < calib.length && calib[i].reading < analogValue) {
    i ++;
  }
  if (i > 0) {
    i = i - 1;
  }
  // simple linear interpolation
  lux =  (calib[i].lux *(calib[i + 1].reading - analogValue) + calib[i +
1].lux * (analogValue - calib[i].reading))/(calib[i + 1].reading -
calib[i].reading);
  return lux;
}

function getTemp(reading) {
  // Values taken from Grove Starter Kit for Arduino table
//var voltage = reading * 5.0;
 //voltage /= 1024.0;

    var B=3975;
 var resistance = (1023-reading)*10000/reading; //get the resistance of
the sensor;
 var temperatureC =
1/(Math.log(resistance/10000)/B+1/298.15)-273.15;//convert to temperature
via datasheet&nbsp;;

 // now print out the temperature
 //var temperatureC = reading * 0.48828125;// (voltage - 0.5) * 100 ;
//converting from 10 mv per degree wit 500 mV offset
                                               //to degrees ((voltage -
500mV) times 100)


 // now convert to Fahrenheit
 //float temperatureF = (temperatureC * 9.0 / 5.0) + 32.0;
 //Serial.print(temperatureF); Serial.println(" degrees F");
  return temperatureC;
}

var http = require('http');
http.createServer(function (req, res) {
    var value;
    // This is a very quick and dirty way of detecting a request for the page
    // versus a request for light values
    if (req.url.indexOf('lightsensor') != -1) {
        res.writeHead(200, {'Content-Type': 'text/html'});
        res.end(lightSensorPage);
    }
    if (req.url.indexOf('temp') != -1) {
        value = analogPin1.read();
        res.writeHead(200, {'Content-Type': 'text/json'});
        res.end(JSON.stringify({tempLevel:getTemp(value), rawValue:value}));
    }
    if (req.url.indexOf('light') != -1) {
        value = analogPin0.read();
        res.writeHead(200, {'Content-Type': 'text/json'});
        res.end(JSON.stringify({lightLevel:getLux(value), rawValue:value}));
    }
    else {
        value = analogPin0.read();
        res.writeHead(200, {'Content-Type': 'text/json'});
        res.end(JSON.stringify({lightLevel:getLux(value), rawValue:value}));
    }
}).listen(1337, ipAddress);
  
 
More 
1 of 977
 
Android Java
Inbox
	x
Charif Mahmoudi
	
5:28 PM (0 minutes ago)
		
to me
package io.hackaton.charif.hackaton2;

import android.content.Intent;
import android.net.Uri;
import android.os.Handler;
import android.os.Message;
import android.support.v7.app.AppCompatActivity;
import android.os.Bundle;
import android.util.Log;
import android.view.Menu;
import android.view.MenuItem;
import android.webkit.WebSettings;
import android.webkit.WebView;
import android.widget.Toast;

import com.android.volley.Request;
import com.android.volley.RequestQueue;
import com.android.volley.Response;
import com.android.volley.VolleyError;
import com.android.volley.toolbox.JsonObjectRequest;
import com.android.volley.toolbox.Volley;

import org.json.JSONException;
import org.json.JSONObject;

import java.util.Timer;
import java.util.TimerTask;

public class MainActivity extends AppCompatActivity{

    AppCompatActivity  my;
    int index = 0;
    String [] list = new String []{
            //"http://mp3light.net/assets/songs/393000-393999/393273-love-me-like-you-do-official-audio-ellie-goulding--1422369661.mp3",
            //"http://musicjustfor.me/assets/songs/393000-393999/393273-love-me-like-you-do-official-audio-ellie-goulding--1422369661.mp3",
            //"http://mp3music.se/audio/files/Ellie%20Goulding%20Love%20Me%20Like%20You%20Do%20Ellie%20Goulding%20Love%20Me%20Like%20You%20Do%20-%201436367953.mp3"
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "JGCsyshUU-A",
            "JGCsyshUU-A",
            "JGCsyshUU-A",
            "JGCsyshUU-A",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "LDdsmqFE4js"


    };
    public Handler mHandler = new Handler() {
        public void handleMessage(Message msg) {

            Log.e("CHARIF", "Running intent");

            //if (index>19) index = 0;
            getJson();
            //getJsonTemp("http://192.168.43.121:1337/temp");

            //startActivity(new Intent(Intent.ACTION_VIEW,
Uri.parse(list[index++])));



            //myWebView.loadData(htmlp1 + list[index++] + htmlp2,
"text/html", "utf-8");
        }

        void getJson(){
            //String url = "http://my-json-feed";
            Log.e("CHARIF", "Calling Gson method");
            RequestQueue queue = Volley.newRequestQueue(my);
            JsonObjectRequest jsObjRequest = new JsonObjectRequest
                    (Request.Method.GET,
"http://192.168.43.121:1337/light", null, new
Response.Listener<JSONObject>() {

                        @Override
                        public void onResponse(JSONObject response) {
                            Log.e("CHARIF" ,"Response: " +
response.toString());
                            try {
                                updateIntent(response.getInt("lightLevel"));
                            } catch (JSONException e) {
                                e.printStackTrace();
                            }

                        }
                        void updateIntent(int v){
                            if(v>10) v = v/10;
                            if(v != index){
                                Log.e("CHARIF", "updating music: " + v);

                                index = v;
                                Uri uri = Uri.parse("vnd.youtube:"  +
list[v]);

                                Intent intent = new
Intent(Intent.ACTION_VIEW, uri);
                                startActivity(intent);
                                Log.e("CHARIF" , String.format("Song is:
%d", new Integer(v)));
                            }

                        }
                    }, new Response.ErrorListener() {

                        @Override
                        public void onErrorResponse(VolleyError error) {
                            Log.e("CHARIF" ,"Error: " + error.toString());

                        }
                    });
            queue.add(jsObjRequest);
        }

    };
    @Override
    protected void onCreate(Bundle savedInstanceState) {
        super.onCreate(savedInstanceState);
        setContentView(R.layout.activity_main);
        WebView myWebView = (WebView) findViewById(R.id.webview);
        WebSettings webSettings = myWebView.getSettings();
        webSettings.setJavaScriptEnabled(true);
        //new Thread(new PlayThread(myWebView)).start();
        //myWebView.loadUrl(list[index++]);
        my = this;

        Timer myTimer = new Timer();
        myTimer.schedule(new TimerTask() {
            @Override
            public void run() {
                mHandler.sendEmptyMessage(0);
            }
        }, 0, 10000);

    }

    @Override
    public boolean onCreateOptionsMenu(Menu menu) {
        // Inflate the menu; this adds items to the action bar if it is
present.
        getMenuInflater().inflate(R.menu.menu_main, menu);
        return true;
    }

    @Override
    public boolean onOptionsItemSelected(MenuItem item) {
        // Handle action bar item clicks here. The action bar will
        // automatically handle clicks on the Home/Up button, so long
        // as you specify a parent activity in AndroidManifest.xml.
        int id = item.getItemId();

        //noinspection SimplifiableIfStatement
        if (id == R.id.action_settings) {
            return true;
        }

        return super.onOptionsItemSelected(item);
    }

}
 
More 
1 of 977
 
Android Java
Inbox
	x
Charif Mahmoudi
	
5:28 PM (0 minutes ago)
		
to me
package io.hackaton.charif.hackaton2;

import android.content.Intent;
import android.net.Uri;
import android.os.Handler;
import android.os.Message;
import android.support.v7.app.AppCompatActivity;
import android.os.Bundle;
import android.util.Log;
import android.view.Menu;
import android.view.MenuItem;
import android.webkit.WebSettings;
import android.webkit.WebView;
import android.widget.Toast;

import com.android.volley.Request;
import com.android.volley.RequestQueue;
import com.android.volley.Response;
import com.android.volley.VolleyError;
import com.android.volley.toolbox.JsonObjectRequest;
import com.android.volley.toolbox.Volley;

import org.json.JSONException;
import org.json.JSONObject;

import java.util.Timer;
import java.util.TimerTask;

public class MainActivity extends AppCompatActivity{

    AppCompatActivity  my;
    int index = 0;
    String [] list = new String []{
            //"http://mp3light.net/assets/songs/393000-393999/393273-love-me-like-you-do-official-audio-ellie-goulding--1422369661.mp3",
            //"http://musicjustfor.me/assets/songs/393000-393999/393273-love-me-like-you-do-official-audio-ellie-goulding--1422369661.mp3",
            //"http://mp3music.se/audio/files/Ellie%20Goulding%20Love%20Me%20Like%20You%20Do%20Ellie%20Goulding%20Love%20Me%20Like%20You%20Do%20-%201436367953.mp3"
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "JGCsyshUU-A",
            "JGCsyshUU-A",
            "JGCsyshUU-A",
            "JGCsyshUU-A",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "F93F8QmPTrs",
            "ezD9fndbeyw",
            "JxNj3yNUa0k",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "eyU3bRy2x44",
            "F93F8QmPTrs",
            "aE2GCa-_nyU",
            "RrutzRWXkKs",
            "55_bV4ORRFM",
            "F93F8QmPTrs",
            "sf6LD2B_kDQ",
            "JGCsyshUU-A",
            "BgAlQuqzl8o",
            "sf6LD2B_kDQ",
            "aE2GCa-_nyU",
            "JGCsyshUU-A",
            "55_bV4ORRFM",
            "0dfZ9BXaNyE",
            "RrutzRWXkKs",
            "LDdsmqFE4js",
            "LDdsmqFE4js"


    };
    public Handler mHandler = new Handler() {
        public void handleMessage(Message msg) {

            Log.e("CHARIF", "Running intent");

            //if (index>19) index = 0;
            getJson();
            //getJsonTemp("http://192.168.43.121:1337/temp");

            //startActivity(new Intent(Intent.ACTION_VIEW,
Uri.parse(list[index++])));



            //myWebView.loadData(htmlp1 + list[index++] + htmlp2,
"text/html", "utf-8");
        }

        void getJson(){
            //String url = "http://my-json-feed";
            Log.e("CHARIF", "Calling Gson method");
            RequestQueue queue = Volley.newRequestQueue(my);
            JsonObjectRequest jsObjRequest = new JsonObjectRequest
                    (Request.Method.GET,
"http://192.168.43.121:1337/light", null, new
Response.Listener<JSONObject>() {

                        @Override
                        public void onResponse(JSONObject response) {
                            Log.e("CHARIF" ,"Response: " +
response.toString());
                            try {
                                updateIntent(response.getInt("lightLevel"));
                            } catch (JSONException e) {
                                e.printStackTrace();
                            }

                        }
                        void updateIntent(int v){
                            if(v>10) v = v/10;
                            if(v != index){
                                Log.e("CHARIF", "updating music: " + v);

                                index = v;
                                Uri uri = Uri.parse("vnd.youtube:"  +
list[v]);

                                Intent intent = new
Intent(Intent.ACTION_VIEW, uri);
                                startActivity(intent);
                                Log.e("CHARIF" , String.format("Song is:
%d", new Integer(v)));
                            }

                        }
                    }, new Response.ErrorListener() {

                        @Override
                        public void onErrorResponse(VolleyError error) {
                            Log.e("CHARIF" ,"Error: " + error.toString());

                        }
                    });
            queue.add(jsObjRequest);
        }

    };
    @Override
    protected void onCreate(Bundle savedInstanceState) {
        super.onCreate(savedInstanceState);
        setContentView(R.layout.activity_main);
        WebView myWebView = (WebView) findViewById(R.id.webview);
        WebSettings webSettings = myWebView.getSettings();
        webSettings.setJavaScriptEnabled(true);
        //new Thread(new PlayThread(myWebView)).start();
        //myWebView.loadUrl(list[index++]);
        my = this;

        Timer myTimer = new Timer();
        myTimer.schedule(new TimerTask() {
            @Override
            public void run() {
                mHandler.sendEmptyMessage(0);
            }
        }, 0, 10000);

    }

    @Override
    public boolean onCreateOptionsMenu(Menu menu) {
        // Inflate the menu; this adds items to the action bar if it is
present.
        getMenuInflater().inflate(R.menu.menu_main, menu);
        return true;
    }

    @Override
    public boolean onOptionsItemSelected(MenuItem item) {
        // Handle action bar item clicks here. The action bar will
        // automatically handle clicks on the Home/Up button, so long
        // as you specify a parent activity in AndroidManifest.xml.
        int id = item.getItemId();

        //noinspection SimplifiableIfStatement
        if (id == R.id.action_settings) {
            return true;
        }

        return super.onOptionsItemSelected(item);
    }

}

Credits

Siham khoussi

Siham khoussi

1 project • 1 follower
KHALID HALBA

KHALID HALBA

1 project • 1 follower
Network and Telecoms Engineer
Liana P

Liana P

1 project • 2 followers
Dr. Charif Mahmoudi

Dr. Charif Mahmoudi

13 projects • 111 followers
PhD, Actually PostDoc. My areas of research are on distributed systems, cloud-computing, mobile computing, and IoT.
Joshua Odumosu

Joshua Odumosu

1 project • 0 followers
I'm an Electrical and Computer Engineer graduate student with specialization in Signal intelligence. I'm presently researching on network penetration & security

Comments

Add projectSign up / Login