Tom LegeinStijn LuchieThijs Lescroart
Published

The Train of the Future

Our train will solve many irritations. It is no longer crowded, faster, on time and gives you always up-to-date information through an app.

AdvancedShowcase (no instructions)15,668
The Train of the Future

Things used in this project

Hardware components

IOTOPIA Rapid Development kit
AllThingsTalk IOTOPIA Rapid Development kit
×1
Arduino Proto Shield
Arduino Proto Shield
×1
LEGO NXT robot
×1
LEGO
You can see the bricks above.
×1
push buttons
×1
Pushbutton switch 12mm
SparkFun Pushbutton switch 12mm
×1
Jumper wires (generic)
Jumper wires (generic)
×1
Lego rails
×1

Hand tools and fabrication machines

3D Printer (generic)
3D Printer (generic)

Story

Read more

Custom parts and enclosures

Wheel at the front of the train.

Solid Edge file

Wheel at the back of the train.

Solid Edge file

Schematics

GPS

Push buttons

Code

GPS code

Arduino
#include "ATT_IOT_UART.h"      // AllThingsTalk Arduino UART IoT library
#include <SPI.h>               // Required to have support for signed/unsigned long type
#include "keys.h"              // Keep all your personal account information in a seperate file
#include <SoftwareSerial.h>

ATTDevice Device(&Serial1);
char httpServer[] = "api.smartliving.io";          // HTTP API Server host
char mqttServer[] = "broker.smartliving.io";       // MQTT Server Address

// Define PIN numbers for assets
// For digital and analog sensors, we recommend to use the physical pin id as the asset id
// For other sensors (I2C and UART), you can select any unique number as the asset id
#define gpsId 2                // Digital sensor is connected to pin D2 on grove shield

SoftwareSerial SoftSerial(2, 3);
unsigned char buffer[64];                   // Buffer array for data receive over serial port
int count=0;
int time= 30;                               // set time between reading coordinates (in seconds)

// Required for the device
void callback(int pin, String& value);

void setup()
{
  Serial.begin(57600);                                 // Init serial link for debugging
  while(!Serial && millis() < 1000);                   // Make sure you see all output on the monitor. After 1 sec, it will skip this step, so that the board can also work without being connected to a pc
  Serial.println("Starting sketch");
  Serial1.begin(115200);                               // Init serial link for WiFi module
  while(!Serial1);

  while(!Device.StartWifi())
    Serial.println("Retrying...");
  while(!Device.Init(DEVICEID, CLIENTID, CLIENTKEY))   // If we can't succeed to initialize and set the device credentials, there is no point to continue
    Serial.println("Retrying...");
  while(!Device.Connect(httpServer))                   // Connect the device with the AllThingsTalk IOT developer cloud. No point to continue if we can't succeed at this
    Serial.println("Retrying");

  Device.AddAsset(gpsId, "GPS module", "GPS", false, "{\"type\": \"object\",\"properties\": {\"lat\": {\"type\": \"number\", \"unit\": \"°\"},\"lng\": {\"type\": \"number\", \"unit\": \"°\"},\"alt\": {\"type\": \"number\", \"unit\": \"°\"},\"time\": {\"type\": \"integer\", \"unit\": \"epoc time\"}},\"required\": [\"lat\",\"lng\",\"alt\",\"time\" ]}");   // Create the sensor asset for your device

  delay(1000);                                         // Give the WiFi some time to finish everything
  while(!Device.Subscribe(mqttServer, callback))       // Make sure that we can receive message from the AllThingsTalk IOT developer cloud (MQTT). This stops the http connection
    Serial.println("Retrying");

  //pinMode(gpsId, INPUT);                               // Initialize the digital pin as an input.
  SoftSerial.begin(9600);                 // the SoftSerial baud rate
  Serial.println("GPS module is ready for use!");
  delay(2000);
}


float longitude;
float latitude;
float altitude;
float timestamp;
float timestamp1;
float longitude1;
float latitude1;
float distance;
float time_left;
float station = 15.81; 

void loop() 
{
  if(readCoordinates() == true)
  {
     delay(time*1000);
     if(readCoordinates1() == true)SendValue();
  }
  
  Device.Process();
  delay(5000);
}

void SendValue()
{
    float distance = acos(sin(latitude*3.141592654/180)*sin(latitude1*3.141592654/180)+cos(latitude1*3.141592654/180)*cos(latitude*3.141592654/180)*cos(abs(longitude*3.141592654/180-longitude*3.141592654/180)))*6370*1000; 
    float Speed = distance/ time*3600;

    Serial.println(sin(latitude*3.141592654/180)*sin(latitude1*3.141592654/180)+cos(latitude1*3.141592654/180)*cos(latitude*3.141592654/180)*cos(abs((longitude*3.141592654/180)-(longitude1*3.141592654/180))),20);   

    float time_left = station / Speed ; 
    
    Serial.print("sending gps data");
    String data;
    data = "{\"Distance\":" + String(distance, 10)+"km" + ",\"Speed\":" + String(Speed, 3)+"km/h" + ",\"Time left\":" + String(time_left, 3)+"h" + "}";
    Device.Send(data, gpsId);
}

//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////



// Callback function: handles messages that were sent from the iot platform to this device.
void callback(int pin, String& value) 
{ 
    Serial.print("incoming data for: ");         // Display the value that arrived from the AllThingsTalk IOT developer cloud.
    Serial.print(pin);
    Serial.print(", value: ");
    Serial.println(value);
}

bool readCoordinates()
{
  bool foundGPGGA = false;                          // Sensor can return multiple types of data, need to capture lines that start with $GPGGA
    if (SoftSerial.available())                     // If date is coming from software serial port ==> data is coming from SoftSerial shield
    {
        while(SoftSerial.available())               // Reading data into char array
        {
            buffer[count++]=SoftSerial.read();      // Writing data into array
            if(count == 64)break;
        }

        foundGPGGA = count > 60 && ExtractValues();  // If we have less then 60 characters, then we have bogus input, so don't try to parse it or process the values
        clearBufferArray();                          // Call clearBufferArray function to clear the stored data from the array
        count = 0; 
    }
    return foundGPGGA;
}

bool ExtractValues()
{
  unsigned char start = count;
  while(buffer[start] != '$')        // Find the start of the GPS data -> multiple $GPGGA can appear in 1 line, if so, need to take the last one.
  {
    if(start == 0) break;            // It's an unsigned char, so we can't check on <= 0
    start--;
  }
  start++;                           // Remove the '$', don't need to compare with that.
  if(start + 4 < 64 && buffer[start] == 'G' && buffer[start+1] == 'P' && buffer[start+2] == 'G' && buffer[start+3] == 'G' && buffer[start+4] == 'A')      //we found the correct line, so extract the values.
  {
    start+=6;
    timestamp = ExtractValue(start);
    latitude = ConvertDegrees(ExtractValue(start) / 100);
    start = Skip(start);    
    longitude = ConvertDegrees(ExtractValue(start)  / 100);
    start = Skip(start);
    start = Skip(start);
    start = Skip(start);
    start = Skip(start);
    altitude = ExtractValue(start);
    return true;
  }
  else
    return false;
}

float ExtractValue(unsigned char& start)
{
  unsigned char end = start + 1;
  while(end < count && buffer[end] != ',')      // Find the start of the GPS data -> multiple $GPGGA can appear in 1 line, if so, need to take the last one.
    end++;
  buffer[end] = 0;                              // End the string, so we can create a string object from the sub string -> easy to convert to float.
  float result = 0.0;
  if(end != start + 1)                          // If we only found a ',', then there is no value.
    result = String((const char*)(buffer + start)).toFloat();
  start = end + 1;
  return result;
}

//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////

bool readCoordinates1()
{
  bool foundGPGGA1 = false;                          // Sensor can return multiple types of data, need to capture lines that start with $GPGGA
    if (SoftSerial.available())                     // If date is coming from software serial port ==> data is coming from SoftSerial shield
    {
        while(SoftSerial.available())               // Reading data into char array
        {
            buffer[count++]=SoftSerial.read();      // Writing data into array
            if(count == 64)break;
        }

        foundGPGGA1 = count > 60 && ExtractValues1();  // If we have less then 60 characters, then we have bogus input, so don't try to parse it or process the values
        clearBufferArray();                          // Call clearBufferArray function to clear the stored data from the array
        count = 0; 
    }
    return foundGPGGA1;
}

bool ExtractValues1()
{
  unsigned char start = count;
  while(buffer[start] != '$')        // Find the start of the GPS data -> multiple $GPGGA can appear in 1 line, if so, need to take the last one.
  {
    if(start == 0) break;            // It's an unsigned char, so we can't check on <= 0
    start--;
  }
  start++;                           // Remove the '$', don't need to compare with that.
  if(start + 4 < 64 && buffer[start] == 'G' && buffer[start+1] == 'P' && buffer[start+2] == 'G' && buffer[start+3] == 'G' && buffer[start+4] == 'A')      //we found the correct line, so extract the values.
  {
    start+=6;
    timestamp1 = ExtractValue(start);
    latitude1 = ConvertDegrees(ExtractValue1(start) / 100);
    start = Skip(start);    
    longitude1 = ConvertDegrees(ExtractValue1(start)  / 100);
    start = Skip(start);
    start = Skip(start);
    start = Skip(start);
    start = Skip(start);
    altitude = ExtractValue1(start);
    return true;
  }
  else
    return false;
}

float ExtractValue1(unsigned char& start)
{
  unsigned char end = start + 1;
  while(end < count && buffer[end] != ',')      // Find the start of the GPS data -> multiple $GPGGA can appear in 1 line, if so, need to take the last one.
    end++;
  buffer[end] = 0;                              // End the string, so we can create a string object from the sub string -> easy to convert to float.
  float result = 0.0;
  if(end != start + 1)                          // If we only found a ',', then there is no value.
    result = String((const char*)(buffer + start)).toFloat();
  start = end + 1;
  return result;
}

//////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
float ConvertDegrees(float input)
{
  float fractional = input - (int)input;
  return (int)input + (fractional / 60.0) * 100.0;
}

unsigned char Skip(unsigned char start)
{
  unsigned char end = start + 1;
  while(end < count && buffer[end] != ',')      // Find the start of the GPS data -> multiple $GPGGA can appear in 1 line, if so, need to take the last one.
    end++;
  return end+1;
}

void clearBufferArray()                         // Function to clear buffer array
{
  for (int i=0; i<count; i++)
  {
    buffer[i] = NULL;                           // Clear all index of array with command NULL
  }
}

GPS CODE - keys.h

Arduino
In order to see the the time left till the train comes. You have to make an account on smartliving and next fill in the deviceid, clientid, clientkey
#ifndef SETTINGS
#define SETTINGS

#define DEVICEID "******"            // Your device id comes here
#define CLIENTID "*****"            // Your client id comes here;
#define CLIENTKEY "*****"           // Your client key comes here;

#endif

Buttons

Arduino
/*
  DigitalReadSerial
 Reads a digital input on pin 2, prints the result to the serial monitor

 This example code is in the public domain.
 */

// digital pin 2 has a pushbutton attached to it. Give it a name:
int pushButton1 = 13;
int pushButton2 = 12;
int pushButton3 = 10;
int pushButton4 = 8;


// the setup routine runs once when you press reset:
void setup() {
  // initialize serial communication at 9600 bits per second:
  Serial.begin(9600);
  // make the pushbutton's pin an input:
  pinMode(pushButton1, INPUT);
  pinMode(pushButton2, INPUT);
  pinMode(pushButton3, INPUT);
  pinMode(pushButton4, INPUT);
}

// the loop routine runs over and over again forever:
void loop() {
    String char1;
    
  
    int buttonState1 = digitalRead(pushButton1);
    int buttonState2 = digitalRead(pushButton2);
    int buttonState3 = digitalRead(pushButton3);
    int buttonState4 = digitalRead(pushButton4);


    if (buttonState1 == 1) Serial.print("A");
    if (buttonState2 == 1) Serial.print("B");
    if (buttonState3 == 1) Serial.print("C");
    if (buttonState4 == 1) Serial.print("D");
    delay(150);
   

}

Credits

Tom Legein

Tom Legein

1 project • 1 follower
Stijn Luchie

Stijn Luchie

1 project • 1 follower
Thijs Lescroart

Thijs Lescroart

1 project • 1 follower

Comments

Add projectSign up / Login