陈毅
Published © GPL3+

Time Trigger

A clock that only works when someone is in front of it. You are the only one who can trigger the clock to display the current time.

BeginnerFull instructions provided17 hours606
Time Trigger

Things used in this project

Hardware components

Seeeduino Lotus V1.1 - ATMega328 Board with Grove Interface
Seeeduino Lotus V1.1 - ATMega328 Board with Grove Interface
×1
Grove - Ultrasonic Ranger
Seeed Grove - Ultrasonic Ranger
×1
Grove - RTC
Seeed Grove - RTC
×1
Step Motor 42BYGH47-401A
×1
Stepper Motor Driver Board TB6560 TB6600
×3
Timing Belt (6mm x 400mm)
×3
Clear Transparent Frosted Acrylic (1m x 1m x 0.04m)
×1
White Acrylic (1m x 1m x 0. 2m)
×1
20-teeth Synchronous Wheel (internal diameter 5mm, length 6mm)
×3
60-teeth Synchronous Wheel (internal diameter 5mm, length 6mm)
×3
Screws, generic
×6
Nuts, generic
×3
3D-printed parts
×6
Black Matte Spray Paint
×1
MCU Adaptor (5V)
×1
Stepper Motor Driver Adaptor (36V)
×1
Glue
×1
Jumper wires (generic)
Jumper wires (generic)
×1

Software apps and online services

Arduino IDE
Arduino IDE
Adobe Illustrator

Hand tools and fabrication machines

3D Printer (generic)
3D Printer (generic)
Laser cutter (generic)
Laser cutter (generic)

Story

Read more

Custom parts and enclosures

时钟装置

stepper motor

Code

TIme Trigger

Arduino
#include <DRV8825.h>
#include "Ultrasonic.h"
#include <FlexiTimer2.h>
#include <DS1307.h>

#define STEP1 8
#define STEP2 9
#define STEP3 10

#define DIR1 5
#define DIR2 6
#define DIR3 7

Ultrasonic ultrasonic1(2);
Ultrasonic ultrasonic2(3);

DS1307 clock;//define a object of DS1307 class

int pre_h = 0;
int pre_m = 0;
int pre_s = 0;

int delta_h = 0;
int delta_m = 0;
int delta_s = 0;

bool s_run = 0;
bool m_run = 0;
bool h_run = 0;
bool run_flag = 0;

void step(int n,int pin)
{
  for(int i=0;i<n;++i)
  {
    digitalWrite(pin,HIGH);
    delayMicroseconds(200);
    digitalWrite(pin,LOW);
    delayMicroseconds(200);
  }
}

void test()
{
    step(320,STEP1);
    step(320,STEP2);
    step(320,STEP3);
}

void Clock()
{
  if(run_flag == 1)
  {
    delta_s = clock.second - pre_s;
    delta_m = clock.minute - pre_m;
    delta_h = clock.hour - pre_h;
    if(delta_s<0) delta_s += 60;
    if(delta_m<0) delta_m += 60;
    if(delta_h<0) delta_h += 60;

    step(320*delta_s,STEP1);
    step(320*delta_m,STEP2);
    step(400*delta_h,STEP3);
    
    pre_h += delta_h;
    pre_m += delta_m;
    pre_s += delta_s;
    
    if(pre_h>=60) pre_h %= 60;
    if(pre_m>=60) pre_m %= 60;
    if(pre_s>=60) pre_s %= 60;   
    
    delta_s = 0;
    delta_m = 0;
    delta_h = 0;

    run_flag = 0;
  }
}

void setup() 
{
  Serial.begin(115200);
  pinMode(STEP1,OUTPUT);
  pinMode(STEP2,OUTPUT);
  pinMode(STEP3,OUTPUT);
  pinMode(DIR1,OUTPUT);
  pinMode(DIR2,OUTPUT);
  pinMode(DIR3,OUTPUT);
  digitalWrite(DIR1,HIGH);
  digitalWrite(DIR2,HIGH);
  digitalWrite(DIR3,LOW);
  pre_h = 0;
  pre_m = 0;
  pre_s = 0;
  run_flag = 1;
  clock.begin();
  clock.getTime();
  FlexiTimer2::set(10, 1.0/1000, Clock);
  FlexiTimer2::start();
}

void loop() 
{
  clock.getTime();
  ultrasonic1.MeasureInCentimeters();
  ultrasonic2.MeasureInCentimeters();
  if(ultrasonic1.RangeInCentimeters<=60||ultrasonic2.RangeInCentimeters<=60)
  {
    run_flag = 1;
  }else
  {
    run_flag = 0;
  }
}

Credits

陈毅

陈毅

1 project • 1 follower

Comments

Add projectSign up / Login