Vallabh deshpande
Published © GPL3+

Soil Moisture Monitoring with Bolt IoT

Using YL-69/HL-69 sensor with the Bolt Wi-Fi Module to read the moisture of soil and send an SMS alert crossing threshold value.

BeginnerFull instructions provided4 hours92
Soil Moisture Monitoring with Bolt IoT

Things used in this project

Hardware components

Bolt WiFi Module
Bolt IoT Bolt WiFi Module
×1
Soil Moisture & Temperature Sensor
Seeed Soil Moisture & Temperature Sensor
×1
Jumper wires (generic)
Jumper wires (generic)
×1
USB-A to Mini-USB Cable
USB-A to Mini-USB Cable
×1

Software apps and online services

Bolt Cloud
Bolt IoT Bolt Cloud
Bolt IoT Android App
Bolt IoT Android App

Story

Read more

Schematics

soil moisture schematic

Code

soil moisture monitering code

Python
import config    #this file contains the SSID API Key and Bolt device ID
import json,time,math,statistics    #used to call methods to fetch data...calculate Z cross....and give delays
from boltiot import Sms,Bolt     #used to call methods to sen SMS and use Bolt WiFi Module

def compute_bounds(history_data,frame_size,factor):       #This function was created to calculate the Mean,Variance and Z crosss
    if len(history_data)<frame_size:
        return None

    if len(history_data)>frame_size:
        del history_data[0:len(history_data)-frame_size]

    Mn=statistics.mean(history_data)
    Variance=0

    for data in history_data :
        Variance += math.pow((data-Mn),2)

    Zn = factor * math.sqrt(Variance / frame_size)
    High_bound = history_data[frame_size-1]+Zn
    Low_bound = history_data[frame_size-1]-Zn

    return [High_bound,Low_bound]        #This function returns a Upper Bound Threshold and Lower Bound Threshold

mybolt = Bolt(config.API_KEY, config.DEVICE_ID)        #To configure the Bolt WiFi Module
sms = Sms(config.SSID, config.AUTH_TOKEN, config.TO_NUMBER, config.FROM_NUMBER)       #To configure the Twilio SMS Service
history_data=[]           # This is a list to store the values recieved from the Sensor 

while True:
    response = mybolt.analogRead('A0')     #Read the values
    data = json.loads(response)     #store the response given recieved in JSON format
    if data['success'] != 1:            # To detect if the value recieved contains keyword success and corresponding value should be 1 denoting STATUS OK
        print("There was an error while retriving the data.")
        print("This is the error:"+data['value'])
        time.sleep(10)
        continue

    print ("This is the value "+data['value'])  #To print the Analog Value received form the Bolt WiFi Module

    try:
        soil=(int(data['value'])/1024)*100   #To convert the vales in Percentage
	soil = 100-soil	     #To find the moisture content left in soil out of total 100%
        print ("The Moisture content is ",soil," % mg/L")
    except e:
        print("There was an error while parsing the response: ",e)
        continue

    bound = compute_bounds(history_data,config.FRAME_SIZE,config.MUL_FACTOR)

    if not bound:
        required_data_count=config.FRAME_SIZE-len(history_data)
        print("Not enough data to compute Z-score.Need",required_data_count,"more data points")
        history_data.append(soil)
        time.sleep(10)
        continue
    try:
        if soil < 30:
            print ("The Moisture level has decreased. Sending an SMS.")
            response = sms.send_sms("Please water the plants")
            print("This is the response ",response)

    except e:
        print("There was an error while parsing the response: ",e)
        continue
      
    try:
        if soil > bound[0] :
            print ("The Moisture level increased suddenly. Sending an SMS.")
            response = sms.send_sms("Someone is damaging the plants")
            print("This is the response ",response)
        elif soil < bound[1]:
            print ("The Moisture level decreased suddenly. Sending an SMS.")
            response = sms.send_sms("Someone is damaging the plants")
            print("This is the response ",response)

        print("HIGH BOUND = ",bound[0])
        print("LOW BOUND = ",bound[1])
        history_data.append(soil)

    except Exception as e:
        print ("Error",e)
    time.sleep(10)

config.py

Python
SSID = 'xxxxxx'
AUTH_TOKEN = 'xxxxxx'
FROM_NUMBER = '+xxxxx'
TO_NUMBER = '+91xxxx'
API_KEY = 'xxxxxxx'
DEVICE_ID = 'xxxxxx'
FRAME_SIZE = 10
MUL_FACTOR = 3

Credits

Vallabh deshpande

Vallabh deshpande

1 project • 1 follower

Comments

Add projectSign up / Login