vikonix
Published

O'Clock

A simple 8x32 LED matrix alarm clock.

IntermediateWork in progress2,962
O'Clock

Things used in this project

Hardware components

Arduino Nano R3
Arduino Nano R3
×1
High Accuracy Pi RTC (DS3231)
Seeed High Accuracy Pi RTC (DS3231)
×1
MAX7219 Dot Matrix Module Microcontroller 4 In One LED Display
×1
BME280 Digital Sensor Temperature Humidity Barometric Pressure Sensor Module I2C SPI
×1
Resistor 10k ohm
Resistor 10k ohm
×1
5528 Light Dependent Resistor LDR 5MM Photoresistor
×1
Mini Plug Speaker For PC Computer Motherboard
×1
Push-button
×3
Breadboard (generic)
Breadboard (generic)
×1
Jumper wires (generic)
Jumper wires (generic)
×1

Software apps and online services

Arduino IDE
Arduino IDE

Story

Read more

Schematics

O'Clock schematic

Code

O'Clock software and description

Credits

vikonix

vikonix

0 projects • 2 followers

Comments

Add projectSign up / Login