Vimarsh
Published © GPL3+

Monitoring Industries Using IoT

Monitoring Industries using the power of Internet and automation.

IntermediateFull instructions provided13,275
Monitoring Industries Using IoT

Things used in this project

Hardware components

Arduino Mega 2560 & Genuino Mega 2560
Arduino Mega 2560 & Genuino Mega 2560
The Main Microcontroller
×1
ESP8266 ESP-01
Espressif ESP8266 ESP-01
To connect to WiFI and do communication stuff.
×1
Grove - Barometer Sensor (BMP280)
Seeed Grove - Barometer Sensor (BMP280)
To get Temperature and Air Pressure
×1
DHT11 Temperature & Humidity Sensor (4 pins)
DHT11 Temperature & Humidity Sensor (4 pins)
Or DHT22 Or DHT21. To get Humidity/Temp..
×1
Grove - Gas Sensor(MQ2)
Seeed Grove - Gas Sensor(MQ2)
To get ppm of CO, LPG and Smoke
×1
Breadboard (generic)
Breadboard (generic)
Or Perfboard
×1
Jumper wires (generic)
Jumper wires (generic)
As per Need
×1
PIR Motion Sensor (generic)
PIR Motion Sensor (generic)
To Detect Motion
×1

Software apps and online services

Blynk
Blynk
The Server/Application

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)
If need to Solder anything (Not Required if no need)

Story

Read more

Schematics

Scematics(png)

This is the Scematic of the Project in PNG!
Attach MQ2 to the board with Power Pins and Analog Pin(A) connected to pin A0 of Arduino Mega...
Also connect Data pin of PIR Sensor to pin 7 of Arduino mega //Configurable in Blynk!

The QR code for Blynk Project

Download Blynk App
Scan It!

Code

Industries_Monitor

Code for Arduino Mega Final Sketch

Calibrate_MQ2

Code to get Ro Val for MQ2 Connect MQ2 to A0

Credits

Vimarsh

Vimarsh

5 projects • 27 followers
A maker and a learner :D

Comments

Add projectSign up / Login